1

Square Adapting Flange

Manufacturer C.T.S.
Description Square Adapting Flange
Part number FQ1
Product selection
Selector Type A (mm) B (mm) C (mm) D (mm) d (mm) E (mm) l2 (mm) o1 (mm) o2 (mm)
1 FQ1 98 98 10 36 30 13 68 11 7
2 FQ2 130 130 17 44 36 20 90 14 9
Type
A (mm)
B (mm)
C (mm)
D (mm)
d (mm)
E (mm)
l2 (mm)
o1 (mm)
o2 (mm)
Documentation
Contact the supplier
C.T.S. Manufacturer of bearings and special drives
C.T.S.