C.T.S.
By C.T.S.

GO

Self-centring free wheels GO

Manufacturer C.T.S.
Description Self-centring free wheels GO
Type GO 300 d20
dH7 20
b x h3 6x6
L (mm) 63,5
L1 (mm) 60,3
DH7 (mm) 76,2
D2 (mm) 30
D3 (mm) 66,7
z 4
g M6
p (mm) 13
M (mm) M4
nMAX (min ^–1)1) Inner race 3000
nMAX (min ^–1)2) Outer race 3600
nMAX (min ^–1) Outer race 900
Tn (Nm) 320
Weight (Kg) 1,5
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

C.T.S.

C.T.S.

Manufacturer of bearings and special drives

Google Map