Cross recessed pan head tapping screws and plain washers assemblies

Standard GB/T 9074.18 - 1988
Description Cross recessed pan head tapping screw and plain washer assembly GB/T 9074.18 ST2.9X6.5 C_C
Part number GB/T 9074.18 ST2.9X6.5 C
Omniclass number 23.13.23.11.13
Product selection
Selector Ref Nominal dk (mm) Length (mm) P (mm) Type
1 GB/T 9074.18 ST2.9X6.5 C ST2.9 5.6 6.5 1.1 C
2 GB/T 9074.18 ST2.9X9.5 C ST2.9 5.6 9.5 1.1 C
3 GB/T 9074.18 ST2.9X13 C ST2.9 5.6 13 1.1 C
4 GB/T 9074.18 ST2.9X16 C ST2.9 5.6 16 1.1 C
5 GB/T 9074.18 ST2.9X19 C ST2.9 5.6 19 1.1 C
6 GB/T 9074.18 ST2.9X6.5 F ST2.9 5.6 6.5 1.1 F
7 GB/T 9074.18 ST2.9X9.5 F ST2.9 5.6 9.5 1.1 F
8 GB/T 9074.18 ST2.9X13 F ST2.9 5.6 13 1.1 F
9 GB/T 9074.18 ST2.9X16 F ST2.9 5.6 16 1.1 F
10 GB/T 9074.18 ST2.9X19 F ST2.9 5.6 19 1.1 F
11 GB/T 9074.18 ST3.5X9.5 C ST3.5 7 9.5 1.3 C
12 GB/T 9074.18 ST3.5X13 C ST3.5 7 13 1.3 C
13 GB/T 9074.18 ST3.5X16 C ST3.5 7 16 1.3 C
14 GB/T 9074.18 ST3.5X19 C ST3.5 7 19 1.3 C
15 GB/T 9074.18 ST3.5X22 C ST3.5 7 22 1.3 C
16 GB/T 9074.18 ST3.5X25 C ST3.5 7 25 1.3 C
17 GB/T 9074.18 ST3.5X9.5 F ST3.5 7 9.5 1.3 F
18 GB/T 9074.18 ST3.5X13 F ST3.5 7 13 1.3 F
19 GB/T 9074.18 ST3.5X16 F ST3.5 7 16 1.3 F
20 GB/T 9074.18 ST3.5X19 F ST3.5 7 19 1.3 F
21 GB/T 9074.18 ST3.5X22 F ST3.5 7 22 1.3 F
22 GB/T 9074.18 ST3.5X25 F ST3.5 7 25 1.3 F
23 GB/T 9074.18 ST4.2X9.5 C ST4.2 8 9.5 1.4 C
24 GB/T 9074.18 ST4.2X13 C ST4.2 8 13 1.4 C
25 GB/T 9074.18 ST4.2X16 C ST4.2 8 16 1.4 C
26 GB/T 9074.18 ST4.2X19 C ST4.2 8 19 1.4 C
27 GB/T 9074.18 ST4.2X22 C ST4.2 8 22 1.4 C
28 GB/T 9074.18 ST4.2X25 C ST4.2 8 25 1.4 C
29 GB/T 9074.18 ST4.2X32 C ST4.2 8 32 1.4 C
30 GB/T 9074.18 ST4.2X9.5 F ST4.2 8 9.5 1.4 F
31 GB/T 9074.18 ST4.2X13 F ST4.2 8 13 1.4 F
32 GB/T 9074.18 ST4.2X16 F ST4.2 8 16 1.4 F
33 GB/T 9074.18 ST4.2X19 F ST4.2 8 19 1.4 F
34 GB/T 9074.18 ST4.2X22 F ST4.2 8 22 1.4 F
35 GB/T 9074.18 ST4.2X25 F ST4.2 8 25 1.4 F
36 GB/T 9074.18 ST4.2X32 F ST4.2 8 32 1.4 F
37 GB/T 9074.18 ST4.8X9.5 C ST4.8 9.5 9.5 1.6 C
38 GB/T 9074.18 ST4.8X13 C ST4.8 9.5 13 1.6 C
39 GB/T 9074.18 ST4.8X16 C ST4.8 9.5 16 1.6 C
40 GB/T 9074.18 ST4.8X19 C ST4.8 9.5 19 1.6 C
41 GB/T 9074.18 ST4.8X22 C ST4.8 9.5 22 1.6 C
42 GB/T 9074.18 ST4.8X25 C ST4.8 9.5 25 1.6 C
43 GB/T 9074.18 ST4.8X32 C ST4.8 9.5 32 1.6 C
44 GB/T 9074.18 ST4.8X38 C ST4.8 9.5 38 1.6 C
45 GB/T 9074.18 ST4.8X9.5 F ST4.8 9.5 9.5 1.6 F
46 GB/T 9074.18 ST4.8X13 F ST4.8 9.5 13 1.6 F
47 GB/T 9074.18 ST4.8X16 F ST4.8 9.5 16 1.6 F
48 GB/T 9074.18 ST4.8X19 F ST4.8 9.5 19 1.6 F
49 GB/T 9074.18 ST4.8X22 F ST4.8 9.5 22 1.6 F
50 GB/T 9074.18 ST4.8X25 F ST4.8 9.5 25 1.6 F
51 GB/T 9074.18 ST4.8X32 F ST4.8 9.5 32 1.6 F
52 GB/T 9074.18 ST4.8X38 F ST4.8 9.5 38 1.6 F
53 GB/T 9074.18 ST5.5X13 C ST5.5 11 13 1.8 C
54 GB/T 9074.18 ST5.5X16 C ST5.5 11 16 1.8 C
55 GB/T 9074.18 ST5.5X19 C ST5.5 11 19 1.8 C
56 GB/T 9074.18 ST5.5X22 C ST5.5 11 22 1.8 C
57 GB/T 9074.18 ST5.5X25 C ST5.5 11 25 1.8 C
58 GB/T 9074.18 ST5.5X32 C ST5.5 11 32 1.8 C
59 GB/T 9074.18 ST5.5X38 C ST5.5 11 38 1.8 C
60 GB/T 9074.18 ST5.5X13 F ST5.5 11 13 1.8 F
61 GB/T 9074.18 ST5.5X16 F ST5.5 11 16 1.8 F
62 GB/T 9074.18 ST5.5X19 F ST5.5 11 19 1.8 F
63 GB/T 9074.18 ST5.5X22 F ST5.5 11 22 1.8 F
64 GB/T 9074.18 ST5.5X25 F ST5.5 11 25 1.8 F
65 GB/T 9074.18 ST5.5X32 F ST5.5 11 32 1.8 F
66 GB/T 9074.18 ST5.5X38 F ST5.5 11 38 1.8 F
Ref
Nominal
dk (mm)
Length (mm)
P (mm)
Type
Users Who Downloaded This Product Also Downloaded
Page