Cross recessed hexagon bolts with indentation and plain washers assemblies

Standard GB/T 9074.11 -1988
Description Cross recessed hexagon bolt with indentation and plain washer assembly GB/T 9074.11 M4X8
Part number GB/T 9074.11 M4X8
Product selection
Selector Ref d l (mm) Pitch (mm)
1 GB/T 9074.11 M4X8 M4 8 0.7
2 GB/T 9074.11 M4X10 M4 10 0.7
3 GB/T 9074.11 M4X12 M4 12 0.7
4 GB/T 9074.11 M4X14 M4 14 0.7
5 GB/T 9074.11 M4X16 M4 16 0.7
6 GB/T 9074.11 M4X20 M4 20 0.7
7 GB/T 9074.11 M4X25 M4 25 0.7
8 GB/T 9074.11 M4X30 M4 30 0.7
9 GB/T 9074.11 M4X35 M4 35 0.7
10 GB/T 9074.11 M5X8 M5 8 0.8
11 GB/T 9074.11 M5X10 M5 10 0.8
12 GB/T 9074.11 M5X12 M5 12 0.8
13 GB/T 9074.11 M5X14 M5 14 0.8
14 GB/T 9074.11 M5X16 M5 16 0.8
15 GB/T 9074.11 M5X20 M5 20 0.8
16 GB/T 9074.11 M5X25 M5 25 0.8
17 GB/T 9074.11 M5X30 M5 30 0.8
18 GB/T 9074.11 M5X35 M5 35 0.8
19 GB/T 9074.11 M5X40 M5 40 0.8
20 GB/T 9074.11 M6X10 M6 10 1
21 GB/T 9074.11 M6X12 M6 12 1
22 GB/T 9074.11 M6X14 M6 14 1
23 GB/T 9074.11 M6X16 M6 16 1
24 GB/T 9074.11 M6X20 M6 20 1
25 GB/T 9074.11 M6X25 M6 25 1
26 GB/T 9074.11 M6X30 M6 30 1
27 GB/T 9074.11 M6X35 M6 35 1
28 GB/T 9074.11 M6X40 M6 40 1
29 GB/T 9074.11 M6X45 M6 45 1
30 GB/T 9074.11 M6X50 M6 50 1
31 GB/T 9074.11 M8X12 M8 12 1.25
32 GB/T 9074.11 M8X14 M8 14 1.25
33 GB/T 9074.11 M8X16 M8 16 1.25
34 GB/T 9074.11 M8X20 M8 20 1.25
35 GB/T 9074.11 M8X25 M8 25 1.25
36 GB/T 9074.11 M8X30 M8 30 1.25
37 GB/T 9074.11 M8X35 M8 35 1.25
38 GB/T 9074.11 M8X40 M8 40 1.25
39 GB/T 9074.11 M8X45 M8 45 1.25
40 GB/T 9074.11 M8X50 M8 50 1.25
41 GB/T 9074.11 M8X55 M8 55 1.25
42 GB/T 9074.11 M8X60 M8 60 1.25
Ref
d
l (mm)
Pitch (mm)
Users Who Downloaded This Product Also Downloaded
Page