1

Crosses - Class 6000 - Forged steel SW fittings - Metric table

Standard ASME B 16.11 - 2005
Description Cross, Class 6000, Forged steel SW fittings, dn = 1/8 ''
Part number ASME B 16.11 - FSWF-MT-CR-C6000 - NPS 1/8
Product selection
Selector Nominal pipe size A (mm) B min (mm) C (mm) D (mm) J min (mm)
1 1/8 11 10.8 3.96 3.2 9.5
2 1/4 13.5 14.2 4.6 5.6 9.5
3 3/8 15.5 17.6 5.03 8.4 9.5
4 1/2 19 21.8 5.97 11 9.5
5 3/4 22.5 27.2 6.96 14.8 12.5
6 1 27 33.9 7.92 19.9 12.5
7 1 1/4 32 42.7 7.92 28.7 12.5
8 1 1/2 38 48.8 8.92 33.2 12.5
9 2 41 61.2 10.92 42.1 16
Nominal pipe size
A (mm)
B min (mm)
C (mm)
D (mm)
J min (mm)
Users Who Downloaded This Product Also Downloaded
Page