HR-125C Hoist Ring to Chain

Manufacturer CROSBY
Description HR-125C, Hoist Ring to Chain, size 5/8-11x2
Part number 1067492
Product selection
Selector HR-125C Stock No. Working Load Limit (t) Torque in Ft.Lbs. Effective Thread Projection Length (mm) Spectrum 8 Chain Size (In. - mm) UNC A B (mm) D (mm) E (mm) G (mm) Weight Each (kg)
1 1067492 2 60 18 1/4-5/16 7-8 5/8-11x2 17.8 49.8 90 85 0.95
2 1067494 2 60 37.1 1/4-5/16 7-8 5/8-11x 2 30.5 49.8 90 85 0.95
3 1067500 3,2 100 22.9 3/8 10 3/4-10x2,75 22.6 75 121 124 2.45
4 1067502 3,2 100 41.9 3/8 10 3/4-10x3,50 41.7 75 121 124 2.45
5 1067509 5,4 230 29.2 1/2 13 1-8x3 29 75 122 124 2.9
6 1067511 5,4 230 54.6 1/2 13 1-8x4 54.5 75 122 124 3.04
7 1067518 8,2 470 56.4 5/8 16 1-1/4-7x4,5 56 94 166 157 5.81
HR-125C Stock No.
Working Load Limit (t)
Torque in Ft.Lbs.
Effective Thread Projection Length (mm)
Spectrum 8 Chain Size (In. - mm)
UNC A
B (mm)
D (mm)
E (mm)
G (mm)
Weight Each (kg)
Contact the supplier
Crosby Fabricant de composants pour la manutention
Crosby Europe France SARL