G-429N Fist Grip® Clips

Manufacturer CROSBY
Description G-429N Fist Grip® Clips, range 5-7
Part number 1010471
Product selection
Selector Rope Size (mm) G-429 Stock No. Weight Per 100 (kg) C (mm) D (mm) E (mm) G (mm) N (mm)
1 5-7 1010471 10.4 10.2 23.9 9.65 32.5 36.6
2 8 1010499 12.7 11.9 26.9 9.65 37.3 39.1
3 10 1010514 18.1 13 26.9 11.2 46 45.2
4 11-13 1010532 28.1 15 31.8 12.7 55.5 54.6
5 14-16 1010550 46.7 18.3 38.1 16 68.5 65.3
6 18-20 1010578 79 21.8 46 19.1 74.5 67.8
7 22 1010596 102 24.6 53.8 19.1 84 72.6
8 24-26 1010612 136 28.7 57 19.1 94.5 77.7
9 28-30 1010630 181 32.5 60.5 22.4 107 87.4
10 32-34 1010658 181 34 63.5 22.4 108 90.4
11 36-40 1010676 318 39.6 76 25.4 141 105
Rope Size (mm)
G-429 Stock No.
Weight Per 100 (kg)
C (mm)
D (mm)
E (mm)
G (mm)
N (mm)
Contact the supplier
Crosby Fabricant de composants pour la manutention
Crosby Europe France SARL
Users Who Downloaded This Product Also Downloaded
Page