G-275 Screw Eye Bolts

Manufacturer CROSBY
Description G-275 Screw Eye Bolts, range 6,35*51
Part number 1046111
Omniclass number 23.23.17.27
Product selection
Selector Shank Diameter & Length (mm) G-275 Stock No. Weight Per 100 (kg) A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) J (mm)
1 6,35*51 1046111 1.95 6.35 38.1 51 63.5 74.5 12.7 22.4 4.83 11.9
2 7,94*57 1046139 4.49 7.85 42.9 57 74.5 89 16 28.7 6.35 14.2
3 9,53*63,5 1046157 8.56 9.65 47.8 63.5 83.5 101 19.1 35.1 7.87 16.8
4 12,7*82,5 1046175 17 12.7 62 82.5 108 130 25.4 44.5 9.65 23.1
5 15,9*102 1046193 38.8 16 76 102 135 164 31.8 57 12.7 28.4
Shank Diameter & Length (mm)
G-275 Stock No.
Weight Per 100 (kg)
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
J (mm)
Contact the supplier
Crosby Fabricant de composants pour la manutention
Crosby Europe France SARL