BL-S / BL-R Golden Gate® Hooks for Roller Chain Nest

Manufacturer CROSBY
Description BL-S / BL-R Golden Gate® Hooks for Roller Chain Nest, range : 4
Part number 1051310
Product selection
Selector Hook Size BL-S / BL-R Stock No. Type BL-S / BL-R Gate Type Working Load Limit (t) Weight Each (kg) A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) I (mm) J (mm) RA (mm) RB (mm) RC (mm)
1 4 1051310 BL-S PIN-LOK 0,68 1.32 124 92.2 25.4 5.58 28.7 38.1 92 29.5 25.4 19.1 88.9 44.5 16
2 5 1051321 BL-S ROLLOX 1,13 2.36 143 105 31.2 6.35 31.8 41.7 104 33.3 28.4 21.3 111 52.3 19
3 6 1051332 BL-S ROLLOX 1,13 2.81 158 119 31.8 6.35 35.3 41.7 116 39.9 34 24.6 111 52.3 19
4 4 1051200 BL-R PIN-LOK 0,68 1.32 124 92.2 25.4 5.58 28.7 38.1 92 29.5 25.4 19.1 88.9 44.5 16
5 5 1051211 BL-R ROLLOX 1,13 2.36 143 105 31.2 6.35 31.8 41.7 104 33.3 28.4 21.3 111 52.3 19
6 6 1051222 BL-R ROLLOX 1,13 2.81 158 119 31.8 6.35 35.3 41.7 116 39.9 34 24.6 111 52.3 19
Hook Size
BL-S / BL-R Stock No.
Type BL-S / BL-R
Gate Type
Working Load Limit (t)
Weight Each (kg)
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
I (mm)
J (mm)
RA (mm)
RB (mm)
RC (mm)
Contact the supplier
Crosby Fabricant de composants pour la manutention
Crosby Europe France SARL