A-378 Sorting Hook

Manufacturer CROSBY
Description A-378 Sorting Hook with a working load limit at tip of hook of 6,8 t
Part number 1028024
Product selection
Selector Working Load Limit at tip of Hook (t) Working Load Limit at bottom of Hook (t) A-378 Stock No. Type Weight Each (kg) I.D. of Eye (mm) Overall Length (mm) Opening at top of Hook (mm) Radius at bottom of Hook (mm)
1 6,8 1,8 1028024 de base 2.91 35 246 71.4 15.9
2 6,8 1,8 1028033 avec poignée 2.91 35 246 71.4 15.9
Working Load Limit at tip of Hook (t)
Working Load Limit at bottom of Hook (t)
A-378 Stock No.
Type
Weight Each (kg)
I.D. of Eye (mm)
Overall Length (mm)
Opening at top of Hook (mm)
Radius at bottom of Hook (mm)
Contact the supplier
Crosby Fabricant de composants pour la manutention
Crosby Europe France SARL
Users Who Downloaded This Product Also Downloaded
Page