A-342 Alloy Master Links

Manufacturer CROSBY
Description A-342 Alloy Master Links, size 22 mm
Part number 1014315
Omniclass number 23.23.17.27
Product selection
Selector A-342 Stock No. Size "A" (mm) WLL S.F.= 5/1 for Rope WLL S.F.= 5/1 for Chain Proof Load (kN) Weight Each (kg) B (mm) C (mm) Deformation Indicator
1 1014262 13 3.17 2.54 63 0.37 63.5 127 76
2 1014280 16 4.08 3.26 81 0.69 76 152 89
3 1014306 19 5.58 4.46 110 0.94 70 140 89
4 1014315 22 6.44 5.15 127 1.59 95.5 162 114
5 1014324 25 11.05 8.83 217 2.2 89 178 114
6 1014342 32 16.42 13.13 323 4.34 111 222 140
7 1014360 38 25.67 20.54 504 7.36 133 267 165
8 1014388 44 38.51 30.81 756 11.4 152 305 191
9 1014404 51 46.54 37.23 913 16.8 178 356 229
10 1014422 57 65.6 52.47 1287 24.5 203 406 -
11 1014468 63 66.8 53.45 1311 30.7 203 406 -
12 1014440 70 98.4 78.71 1930 39.8 241 406 -
13 1014486 76 103 82.73 2029 52 229 457 -
14 1014501 83 119 95.13 2334 66 254 508 -
15 1014529 89 126 101 2483 91 305 610 -
16 1015051 95 152 122 2990 90 254 508 -
17 1015060 102 169 135 3319 103 254 508 -
18 1015067 108 160 128 3150 137 305 610 -
19 1015079 121 163 130 3204 156 356 711 -
20 1015088 121 176 141 3462 198 356 711 -
21 1015094 127 179 143 3515 234 381 762 -
A-342 Stock No.
Size "A" (mm)
WLL S.F.= 5/1 for Rope
WLL S.F.= 5/1 for Chain
Proof Load (kN)
Weight Each (kg)
B (mm)
C (mm)
Deformation Indicator
Contact the supplier
Crosby Fabricant de composants pour la manutention
Crosby Europe France SARL