1

U-joint bearings, with flange

Manufacturer CPM SPECIAL BEARINGS
Description U-joint bearing, with flange
Item Number 2542
D (mm) 74
dr (mm) 45,8
B (mm) 58
Product selection
Selector Item Number Description D (mm) dr (mm) B (mm) H (mm) dk (mm) L (mm) E (mm) greaser Cr (kN) Cor (kN)
1 2542 U-joint bearing, with flange 74 45,8 58 37,5 63 10,3 82 - 126,4 191,3
2 2761 U-joint bearing, with flange 83 51,53 67,6 42,36 80 9,5 90 M10 x 1 178 283
3 2688 U-joint bearing, with flange 83 54,35 70,3 44,5 80 10,5 90 M10 x 1 190 314
4 2751 U-joint bearing, with flange 95 59,5 78,7 49,5 90 9,5 105 M10 x 1 238 376
5 2692 U-joint bearing, with flange 95 59,5 78,7 49,5 90 9,5 105 M10 x 1 245 392
6 2584 U-joint bearing, with flange 110 68,7 90 55,5 100 9,5 122 - 330 530
7 2802 U-joint bearing, with flange 110 72,35 90 54 100 9,5 122 M10 x 1 315 538
8 2762 U-joint bearing, with flange 110 68,7 90 55,5 100 9,5 122 M10 x 1 330 530
9 2809 U-joint bearing, with flange 120 78,42 98 60,85 115 10,5 129 M10 x 1 380 665
10 2572 U-joint bearing, with flange 120 80,02 96 60,85 115 10,5 129 - 385 683
11 2614 U-joint bearing, with flange 130 81,28 105,5 68,85 115 10,5 145 - 485 760
12 2780 U-joint bearing, with flange 130 81,28 107 66,85 115 10,5 145 M18 x 1,5 450 731
Item Number
Description
D (mm)
dr (mm)
B (mm)
H (mm)
dk (mm)
L (mm)
E (mm)
greaser
Cr (kN)
Cor (kN)
Documentation
Contact the supplier
CPM SPECIAL BEARINGS CPM designs and manufactures customized roller, ball, needle-roller, tapered roller, crossed roller bearings, slewing rings and precision rings in mid and high series. The dimensional range goes from 10 mm bore to 800 mm external diameter
CPM S.p.A.
Users Who Downloaded This Product Also Downloaded
Page