Double Row Full Complement Cylindrical Roller Bearings

Manufacturer CPM SPECIAL BEARINGS
P / N 2699
d (mm) 18
Dr (mm) 32.3
B (mm) 20.5
J (mm) 25.9
X (mm) 14.9
R min. 2
r min. 0.3
BASIC DYNAMIC RADIAL LOAD RATING Cr kN 24.1
BASIC STATIC RADIAL LOAD RATING Cor kN 25.7
TYPE A
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

CPM SPECIAL BEARINGS

CPM SPECIAL BEARINGS

CPM designs and manufactures customized roller, ball, needle-roller, tapered roller, crossed roller bearings, slewing rings and precision rings in mid and high series. The dimensional range goes from 10 mm bore to 800 mm external diameter

Google Map