Simple energy saving vacuum pumps GEMP series

Manufacturer COVAL
Description Twintech modular venturi vacuum pump, GEMP60X12VA
Part number GEMP60X12VA
Diameter 1,2 mm
Vacuum level 60 % vacuum
Omniclass number 23.27.17.00
Product selection
Selector Series Control Nozzle diameter Vacuum level Vacuum switch Reference
1 GEMP Without control 1,2 mm 60 % vacuum Display type electronic vacuum switch GEMP60X12VA
2 GEMP Without control 1,5 mm 60 % vacuum Display type electronic vacuum switch GEMP60X15VA
3 GEMP Without control 2,0 mm 60 % vacuum Display type electronic vacuum switch GEMP60X20VA
4 GEMP Without control 2,5 mm 60 % vacuum Display type electronic vacuum switch GEMP60X25VA
5 GEMP Without control 3,0 mm 60 % vacuum Display type electronic vacuum switch GEMP60X30VA
6 GEMP Without control 1,2 mm 60 % vacuum Electronic vacuum switch GEMP60X12VB
7 GEMP Without control 1,5 mm 60 % vacuum Electronic vacuum switch GEMP60X15VB
8 GEMP Without control 2,0 mm 60 % vacuum Electronic vacuum switch GEMP60X20VB
9 GEMP Without control 2,5 mm 60 % vacuum Electronic vacuum switch GEMP60X25VB
10 GEMP Without control 3,0 mm 60 % vacuum Electronic vacuum switch GEMP60X30VB
11 GEMP Without control 1,2 mm 60 % vacuum Electric vacuum switch GEMP60X12VC
12 GEMP Without control 1,5 mm 60 % vacuum Electric vacuum switch GEMP60X15VC
13 GEMP Without control 2,0 mm 60 % vacuum Electric vacuum switch GEMP60X20VC
14 GEMP Without control 2,5 mm 60 % vacuum Electric vacuum switch GEMP60X25VC
15 GEMP Without control 3,0 mm 60 % vacuum Electric vacuum switch GEMP60X30VC
16 GEMP Without control 1,2 mm 60 % vacuum Without vacuum switch GEMP60X12VO
17 GEMP Without control 1,5 mm 60 % vacuum Without vacuum switch GEMP60X15VO
18 GEMP Without control 2,0 mm 60 % vacuum Without vacuum switch GEMP60X20VO
19 GEMP Without control 2,5 mm 60 % vacuum Without vacuum switch GEMP60X25VO
20 GEMP Without control 3,0 mm 60 % vacuum Without vacuum switch GEMP60X30VO
21 GEMP Without control 1,2 mm 90 % vacuum Display type electronic vacuum switch GEMP90X12VA
22 GEMP Without control 1,5 mm 90 % vacuum Display type electronic vacuum switch GEMP90X15VA
23 GEMP Without control 2,0 mm 90 % vacuum Display type electronic vacuum switch GEMP90X20VA
24 GEMP Without control 2,5 mm 90 % vacuum Display type electronic vacuum switch GEMP90X25VA
25 GEMP Without control 3,0 mm 90 % vacuum Display type electronic vacuum switch GEMP90X30VA
26 GEMP Without control 1,2 mm 90 % vacuum Electronic vacuum switch GEMP90X12VB
27 GEMP Without control 1,5 mm 90 % vacuum Electronic vacuum switch GEMP90X15VB
28 GEMP Without control 2,0 mm 90 % vacuum Electronic vacuum switch GEMP90X20VB
29 GEMP Without control 2,5 mm 90 % vacuum Electronic vacuum switch GEMP90X25VB
30 GEMP Without control 3,0 mm 90 % vacuum Electronic vacuum switch GEMP90X30VB
31 GEMP Without control 1,2 mm 90 % vacuum Electric vacuum switch GEMP90X12VC
32 GEMP Without control 1,5 mm 90 % vacuum Electric vacuum switch GEMP90X15VC
33 GEMP Without control 2,0 mm 90 % vacuum Electric vacuum switch GEMP90X20VC
34 GEMP Without control 2,5 mm 90 % vacuum Electric vacuum switch GEMP90X25VC
35 GEMP Without control 3,0 mm 90 % vacuum Electric vacuum switch GEMP90X30VC
36 GEMP Without control 1,2 mm 90 % vacuum Without vacuum switch GEMP90X12VO
37 GEMP Without control 1,5 mm 90 % vacuum Without vacuum switch GEMP90X15VO
38 GEMP Without control 2,0 mm 90 % vacuum Without vacuum switch GEMP90X20VO
39 GEMP Without control 2,5 mm 90 % vacuum Without vacuum switch GEMP90X25VO
40 GEMP Without control 3,0 mm 90 % vacuum Without vacuum switch GEMP90X30VO
Series
Control
Nozzle diameter
Vacuum level
Vacuum switch
Reference
Documentation
Contact the supplier
COVAL Manufacturer of components and systems for vacuum handling
Sistemas de vacío COVAL, S.L.U
库沃真空科技(上海)有限公司
COVAL
COVAL VACUUM TECHNOLOGY Inc.
COVAL
COVAL ITALIA S.R.L
COVAL VakuumTechnik GmbH