Cake handling suction cups VSE series

Manufacturer COVAL
Description Round suction cup VSE35SI
Part number VSE35SI
Material SI
Form Round
Dimensions 35
Product selection
Selector Class Profile Form Series Dimension (mm) Material Fixation Reference
1 Specific 3,5S+ Round VSE 35 SI Choice of insert mounting VSE35SI
2 Specific 3,5S+ Round VSE 35 SI3 Choice of insert mounting VSE35SI3
3 Specific 3,5S+ Round VSE 39 SI Choice of insert mounting VSE39SI
Class
Profile
Form
Series
Dimension (mm)
Material
Fixation
Reference
Documentation
Contact the supplier
COVAL Manufacturer of components and systems for vacuum handling
Sistemas de vacío COVAL, S.L.U
库沃真空科技(上海)有限公司
COVAL
COVAL VACUUM TECHNOLOGY Inc.
COVAL
COVAL ITALIA S.R.L
COVAL VakuumTechnik GmbH