1

Female inserts IF series - With radial outlet

Manufacturer COVAL
Description Female Insert with radial outlet IRM5
Part number IRM5
Diameter M5
Diameter1 M5
Height 12
Product selection
Selector Models Ø A C (mm) E (mm) Ø F G (mm)
1 IRM5 M5 12 14X8 M5 6
2 IRPM6 See figure - - - -
Models
Ø A
C (mm)
E (mm)
Ø F
G (mm)
Documentation
Contact the supplier
COVAL Manufacturer of components and systems for vacuum handling
Sistemas de vacío COVAL, S.L.U
库沃真空科技(上海)有限公司
COVAL
COVAL VACUUM TECHNOLOGY Inc.
COVAL
COVAL ITALIA S.R.L
COVAL VakuumTechnik GmbH