“Easy Clean” Vacuum Pumps, GVEC series

Manufacturer COVAL
Description “Easy Clean” Vacuum Pumps, GVEC15T18
Part number GVEC15T18
Diameter 1,5 mm
Vacuum level 75 % vacuum
Omniclass number 23.27.57.17
Product selection
Selector Series Control Nozzle diameter Vacuum level Pressure fitting Vacuum switch Reference
1 GVEC Without control 1,5 mm 75 % vacuum G1/8" Without vacuum switch GVEC15T18
2 GVEC Without control 2,5 mm 75 % vacuum G1/4" Without vacuum switch GVEC25T14
3 GVEC Without control 3,0 mm 75 % vacuum G1/4" Without vacuum switch GVEC30T14
Series
Control
Nozzle diameter
Vacuum level
Pressure fitting
Vacuum switch
Reference
Documentation
Contact the supplier
COVAL Manufacturer of components and systems for vacuum handling
Sistemas de vacío COVAL, S.L.U
库沃真空科技(上海)有限公司
COVAL
COVAL VACUUM TECHNOLOGY Inc.
COVAL
COVAL ITALIA S.R.L
COVAL VakuumTechnik GmbH