1

Couplings - Class 6000 - Forged steel threaded fittings - Metric table

Standard ASME B 16.11 - 2005
Description Coupling, Class 6000, Forged steel threaded fittings, dn = 1/8 ''
Part number ASME B 16.11 - FTF-MT-CO-C6000 - NPS 1/8
Product selection
Selector Nominal pipe size W (mm) D (mm) B min (mm) L2 (mm)
1 1/8 32 22 6.4 6.7
2 1/4 35 25 8.1 10.2
3 3/8 38 32 9.1 10.4
4 1/2 48 38 10.9 13.6
5 3/4 51 44 12.7 13.9
6 1 60 57 14.7 17.3
7 1 1/4 67 64 17 18
8 1 1/2 79 76 17.8 18.4
9 2 86 92 19 19.2
10 2 1/2 92 108 23.6 28.9
11 3 108 127 25.9 30.5
12 4 121 159 27.7 33
Nominal pipe size
W (mm)
D (mm)
B min (mm)
L2 (mm)