1

Photoelectric Proximity Switches, Size M5, Diffuse sensor - energetic, with cylindrical light beam - operating distance 10 mm, Housing Length 35, Cable version

Manufacturer CONTRINEX
Description Photoelectric Proximity Switches, Size M5, Diffuse sensor - energetic, with cylindrical light beam - operating distance 10 mm, Housing Length 35, Cable version
Part number LTK-1050-301-505
Product selection
Selector Type Order number Series Size Operating distance (mm) Standard target [mm] No-load supply current (mA) Emitter [nm] Weight (g) Compatible connecting cables
1 NPN light-ON / cable LTK-1050-301-505 1050 M5 10 100 x 100 15 IR LED 880 30 A, B
2 PNP light-ON / cable LTK-1050-303-505 1050 M5 10 100 x 100 15 IR LED 880 30 A, B
Type
Order number
Series
Size
Operating distance (mm)
Standard target [mm]
No-load supply current (mA)
Emitter [nm]
Weight (g)
Compatible connecting cables
Contact the supplier
CONTRINEX Proximity Switches and Accessories
Contrinex AG
Contrinex AG