Photoelectric Proximity Switches, Size 50x50, Reflex sensor - operating distance 4000 mm, Cable version

Manufacturer CONTRINEX
Description Photoelectric Proximity Switches, Size 50x50, Reflex sensor - operating distance 4000 mm, Cable version
Part number LRK-5050-101
Product selection
Selector Type Order number Series Size Operating distance (mm) Standard target Power consumption (mA) Emitter (nm) Weight (g) Compatible connection cables
1 NPN changeover outputs / cable LRK-5050-101 5050 50x50 4000 Reflector type 3 15 LED red polarized 660 90 ---
2 NPN excess light output / cable LRK-5050-102 5050 50x50 4000 Reflector type 3 15 LED red polarized 660 90 ---
3 PNP changeover outputs / cable LRK-5050-103 5050 50x50 4000 Reflector type 3 15 LED red polarized 660 90 ---
4 PNP excess light output / cable LRK-5050-104 5050 50x50 4000 Reflector type 3 15 LED red polarized 660 90 ---
Type
Order number
Series
Size
Operating distance (mm)
Standard target
Power consumption (mA)
Emitter (nm)
Weight (g)
Compatible connection cables
Contact the supplier
CONTRINEX Proximity Switches and Accessories
Contrinex AG
Contrinex AG