Photoelectric Proximity Switches, Size 31x60, Fiber-optic amplifier with teach-in, high switching frequency - operating distance 140 mm, Connector S8 version

Manufacturer CONTRINEX
Description Photoelectric Proximity Switches, Size 31x60, Fiber-optic amplifier with teach-in, high switching frequency - operating distance 140 mm, Connector S8 version
Part number LFS-3265-101
Product selection
Selector Type Order number Series Size Operating distance (mm) Standard target Power consumption (mA) Emitter (nm) Weight (g) Compatible connection cables
1 NPN teach-in / connector S8 LFS-3265-101 3065 with teach-in 31x60 140 100x100 25 LED red 680 17 E, F
2 PNP teach-in / connector S8 LFS-3265-103 3065 with teach-in 31x60 140 100x100 25 LED red 680 17 E, F
Type
Order number
Series
Size
Operating distance (mm)
Standard target
Power consumption (mA)
Emitter (nm)
Weight (g)
Compatible connection cables
Contact the supplier
CONTRINEX Proximity Switches and Accessories
Contrinex AG
Contrinex AG