1

Inductive Proximity Switches, Size M5, Operating Distance 0.8 Embeddable, Housing Length 38 - connector S8

Manufacturer CONTRINEX
Description Inductive Proximity Switches, Size M5, Operating Distance 0.8 Embeddable, Housing Length 38 - connector S8
Part number DW-AS-401-M5
Product selection
Selector Type Order number Series Size Operating distance (mm) Housing material Connection Degree of protection Mounting Max. switching frequency (Hz) LED Short-circuit protection Polarity reversal protection Power-on reset Compatible connection cables Note
1 NPN N.O. DW-AS-401-M5 400 M5 0.8 Stainless steel V2A Connector S8 IP 67 Embeddable 5000 Built-in Built-in Built-in Built-in A ... D Standard cable length 2m. Non-standard cable lengths and types on request.
2 NPN N.C. DW-AS-402-M5 400 M5 0.8 Stainless steel V2A Connector S8 IP 67 Embeddable 5000 Built-in Built-in Built-in Built-in A ... D Standard cable length 2m. Non-standard cable lengths and types on request.
3 PNP N.O. DW-AS-403-M5 400 M5 0.8 Stainless steel V2A Connector S8 IP 67 Embeddable 5000 Built-in Built-in Built-in Built-in A ... D Standard cable length 2m. Non-standard cable lengths and types on request.
4 PNP N.C. DW-AS-404-M5 400 M5 0.8 Stainless steel V2A Connector S8 IP 67 Embeddable 5000 Built-in Built-in Built-in Built-in A ... D Standard cable length 2m. Non-standard cable lengths and types on request.
5 NAMUR DW-AS-405-M5 400 M5 0.8 Stainless steel V2A Connector S8 IP 67 Embeddable 10000 --- Built-in --- --- A, B Standard cable length 2m. Non-standard cable lengths and types on request.
Type
Order number
Series
Size
Operating distance (mm)
Housing material
Connection
Degree of protection
Mounting
Max. switching frequency (Hz)
LED
Short-circuit protection
Polarity reversal protection
Power-on reset
Compatible connection cables
Note
Contact the supplier
CONTRINEX Proximity Switches and Accessories
Contrinex AG
Contrinex AG