1

Inductive Proximity Switches, Size M30, Operating Distance 10 Embeddable, Housing Length 54 - cable

Manufacturer CONTRINEX
Description Inductive Proximity Switches, Size M30, Operating Distance 10 Embeddable, Housing Length 54 - cable
Part number DW-AD-607-M30
Product selection
Selector Type Order number Series Size Operating distance (mm) Housing material Connection Degree of protection Mounting Max. switching frequency (Hz) LED Short-circuit protection Polarity reversal protection Power-on reset Compatible connection cables Note
1 AC/DC 2-wire N.O. DW-AD-607-M30 600 M30 10 Nickel-plated brass PUR cable type 5 IP 67 Embeddable 25 Hz (AC) / 200 Hz (DC) Built-in --- Built-in Built-in --- Standard cable length 2m. Non-standard cable lengths and types on request.
2 AC/DC 2-wire N.C. DW-AD-608-M30 600 M30 10 Nickel-plated brass PUR cable type 5 IP 67 Embeddable 25 Hz (AC) / 200 Hz (DC) Built-in --- Built-in Built-in --- Standard cable length 2m. Non-standard cable lengths and types on request.
Type
Order number
Series
Size
Operating distance (mm)
Housing material
Connection
Degree of protection
Mounting
Max. switching frequency (Hz)
LED
Short-circuit protection
Polarity reversal protection
Power-on reset
Compatible connection cables
Note
Contact the supplier
CONTRINEX Proximity Switches and Accessories
Contrinex AG
Contrinex AG