1

Inductive Proximity Switches, Size M30, Operating Distance 10 Embeddable, Housing Length 35 - cable

Manufacturer CONTRINEX
Description Inductive Proximity Switches, Size M30, Operating Distance 10 Embeddable, Housing Length 35 - cable
Part number DW-AD-601-M30-120
Product selection
Selector Type Order number Series Size Operating distance (mm) Housing material Connection Degree of protection Mounting Max. switching frequency (Hz) LED Short-circuit protection Polarity reversal protection Power-on reset Compatible connection cables Note
1 NPN N.O. DW-AD-601-M30-120 600 M30 10 Chrome-plated brass PVC cable type 8 IP 67 Embeddable 1200 Built-in Built-in Built-in Built-in --- Standard cable length 2m. Non-standard cable lengths and types on request.
2 NPN N.C. DW-AD-602-M30-120 600 M30 10 Chrome-plated brass PVC cable type 8 IP 67 Embeddable 1200 Built-in Built-in Built-in Built-in --- Standard cable length 2m. Non-standard cable lengths and types on request.
3 PNP N.O. DW-AD-603-M30-120 600 M30 10 Chrome-plated brass PVC cable type 8 IP 67 Embeddable 1200 Built-in Built-in Built-in Built-in --- Standard cable length 2m. Non-standard cable lengths and types on request.
4 PNP N.C. DW-AD-604-M30-120 600 M30 10 Chrome-plated brass PVC cable type 8 IP 67 Embeddable 1200 Built-in Built-in Built-in Built-in --- Standard cable length 2m. Non-standard cable lengths and types on request.
5 DC 2-wire N.O. DW-DD-605-M30-120 600 M30 10 Chrome-plated brass PVC cable type 14 IP 67 Embeddable 600 Built-in Built-in Built-in Built-in --- Standard cable length 2m. Non-standard cable lengths and types on request.
6 DC 2-wire N.C. DW-DD-606-M30-120 600 M30 10 Chrome-plated brass PVC cable type 14 IP 67 Embeddable 600 Built-in Built-in Built-in Built-in --- Standard cable length 2m. Non-standard cable lengths and types on request.
Type
Order number
Series
Size
Operating distance (mm)
Housing material
Connection
Degree of protection
Mounting
Max. switching frequency (Hz)
LED
Short-circuit protection
Polarity reversal protection
Power-on reset
Compatible connection cables
Note
Contact the supplier
CONTRINEX Proximity Switches and Accessories
Contrinex AG
Contrinex AG