1

Inductive Proximity Switches, Size M18, Long Distance 20 Non-embeddable, Housing Length 63.5 - connector S12

Manufacturer CONTRINEX
Description Inductive Proximity Switches, Size M18, Long Distance 20 Non-embeddable, Housing Length 63.5 - connector S12
Part number DW-AS-511-M18-002
Product selection
Selector Type Order number Series Size Operating distance (mm) Housing material Connection Degree of protection Mounting Max. switching frequency (Hz) LED Short-circuit protection Polarity reversal protection Power-on reset Compatible connection cables Note
1 NPN N.O. DW-AS-511-M18-002 500 M18 20 Chrome-plated brass Connector S12 IP 67 Non-embeddable 200 Built-in Built-in Built-in Built-in G … N Standard cable length 2m. Non-standard cable lengths and types on request.
2 NPN N.C. DW-AS-512-M18-002 500 M18 20 Chrome-plated brass Connector S12 IP 67 Non-embeddable 200 Built-in Built-in Built-in Built-in K … N Standard cable length 2m. Non-standard cable lengths and types on request.
3 PNP N.O. DW-AS-513-M18-002 500 M18 20 Chrome-plated brass Connector S12 IP 67 Non-embeddable 200 Built-in Built-in Built-in Built-in G … N Standard cable length 2m. Non-standard cable lengths and types on request.
4 PNP N.C. DW-AS-514-M18-002 500 M18 20 Chrome-plated brass Connector S12 IP 67 Non-embeddable 200 Built-in Built-in Built-in Built-in K … N Standard cable length 2m. Non-standard cable lengths and types on request.
Type
Order number
Series
Size
Operating distance (mm)
Housing material
Connection
Degree of protection
Mounting
Max. switching frequency (Hz)
LED
Short-circuit protection
Polarity reversal protection
Power-on reset
Compatible connection cables
Note
Contact the supplier
CONTRINEX Proximity Switches and Accessories
Contrinex AG
Contrinex AG