1

Inductive Proximity Switches - Devices for Special applications - Sealed Series E, Size M5, Operating Distance 0.6 Embeddable, Housing Length 25 - cable

Manufacturer CONTRINEX
Description Inductive Proximity Switches - Devices for Special applications - Sealed Series E, Size M5, Operating Distance 0.6 Embeddable, Housing Length 25 - cable
Part number DW-AD-401-M5E
Product selection
Selector Type Order number Series Size Operating distance (mm) Max. operating pressure Housing material Sensing face Connection Degree of protection Mounting Max. switching frequency LED Short-circuit protection Polarity reversal protection Power-on reset Compatible connection cables Note
1 NPN N.O. DW-AD-401-M5E Sealed series E M5 0.6 20 bar Stainless steel V2A Sapphire PUR cable type 3 IP 68 Embeddable 5000 Hz --- Built-in Built-in Built-in ... Standard cable length 2m. Non-standard cable lengths and types on request.
2 PNP N.O. DW-AD-403-M5E Sealed series E M5 0.6 20 bar Stainless steel V2A Sapphire PUR cable type 3 IP 68 Embeddable 5000 Hz --- Built-in Built-in Built-in ... Standard cable length 2m. Non-standard cable lengths and types on request.
Type
Order number
Series
Size
Operating distance (mm)
Max. operating pressure
Housing material
Sensing face
Connection
Degree of protection
Mounting
Max. switching frequency
LED
Short-circuit protection
Polarity reversal protection
Power-on reset
Compatible connection cables
Note
Contact the supplier
CONTRINEX Proximity Switches and Accessories
Contrinex AG
Contrinex AG