1

Inductive Proximity Switches - Devices for Special applications - High-temperature Series, Size M18, Operating Distance 5 Embeddable, Housing Length 76 - cable

Manufacturer CONTRINEX
Description Inductive Proximity Switches - Devices for Special applications - High-temperature Series, Size M18, Operating Distance 5 Embeddable, Housing Length 76 - cable
Part number DW-HD-601-M18-411
Product selection
Selector Type Order number Series Size Operating distance (mm) Housing material Connection Amplifier Degree of protection Mounting Max. switching frequency (Hz) LED
1 NPN N.O. DW-HD-601-M18-411 High-temperature series M18 5 Stainless steel V2A Teflon cable 3 m + PUR 2 m In cable IP 67 Embeddable 600 ---
2 PNP N.O. DW-HD-603-M18-411 High-temperature series M18 5 Stainless steel V2A Teflon cable 3 m + PUR 2 m In cable IP 67 Embeddable 600 ---
Type
Order number
Series
Size
Operating distance (mm)
Housing material
Connection
Amplifier
Degree of protection
Mounting
Max. switching frequency (Hz)
LED
Contact the supplier
CONTRINEX Proximity Switches and Accessories
Contrinex AG
Contrinex AG