Glass optical fibers - Radial Diffuse sensors, Size Diameter 8, Operating distance 30mm

Manufacturer CONTRINEX
Description Glass optical fibers - Radial Diffuse sensors, Size Diameter 8, Operating distance 30mm
Part number LFG-2020-025
Product selection
Selector Order number Standard length of glass fiber (mm) Max. operating distance - with series 4040 (mm) Application Sleeve material Sleeve diameter (mm) Min. bending radius (mm) Max. tensile load 20 N (N)
1 LFG-2020-025 250 30 Multi purpose medium-range model Wound sleeve of chrome-plated brass 4.7 23 200
2 LFG-2020-050 500 30 Multi purpose medium-range model Wound sleeve of chrome-plated brass 4.7 23 200
3 LFG-2020-100 1000 30 Multi purpose medium-range model Wound sleeve of chrome-plated brass 4.7 23 200
Order number
Standard length of glass fiber (mm)
Max. operating distance - with series 4040 (mm)
Application
Sleeve material
Sleeve diameter (mm)
Min. bending radius (mm)
Max. tensile load 20 N (N)
Contact the supplier
CONTRINEX Proximity Switches and Accessories
Contrinex AG
Contrinex AG