Glass optical fibers - accessories, Fiber mounting clamps for head diameter 6

Manufacturer CONTRINEX
Description Glass optical fibers - accessories, Fiber mounting clamps for head diameter 6
Part number LXG-0000-060
Product selection
Selector Order number Head diameter (mm) Application Material
1 LXG-0000-060 6 For axial and radial sensor heads type LFG, diameter 6 mm Nickel-plated brass
Order number
Head diameter (mm)
Application
Material
Contact the supplier
CONTRINEX Proximity Switches and Accessories
Contrinex AG
Contrinex AG