Accessories, Connection cables S12 (G-P), 5-pole - right-angle (P)

Manufacturer CONTRINEX
Description Accessories, Connection cables S12 (G-P), 5-pole - right-angle (P)
Part number S12-5FVW-020
Product selection
Selector Order number Size Number of poles Type of switch Type Cable Polarity LED Execution
1 S12-5FVW-020 S12 5 N.O./N.C. 4 PVC 2m --- --- P
2 S12-5FUW-020 S12 5 N.O./N.C. 7 PUR 2m --- --- P
Order number
Size
Number of poles
Type of switch
Type
Cable
Polarity
LED
Execution
Contact the supplier
CONTRINEX Proximity Switches and Accessories
Contrinex AG
Contrinex AG