Accessories, Connection cables S12 (G-P), 3-pole - right-angle (H, I, J)

Manufacturer CONTRINEX
Description Accessories, Connection cables S12 (G-P), 3-pole - right-angle (H, I, J)
Part number S12-3FVW-020
Product selection
Selector Order number Size Number of poles Type of switch Type Cable Polarity LED Execution
1 S12-3FVW-020 S12 3 N.O. 9 PVC 2m --- --- H
2 S12-3FUW-020 S12 3 N.O. 11 PUR 2m --- --- H
3 S12-3FUW-020-904 S12 3 N.O. 10 PUR 2m NPN yellow/green I
4 S12-3FUW-020-905 S12 3 N.O. 10 PUR 2m PNP yellow/green J
Order number
Size
Number of poles
Type of switch
Type
Cable
Polarity
LED
Execution
Contact the supplier
CONTRINEX Proximity Switches and Accessories
Contrinex AG
Contrinex AG