In-Sight vision systems

Manufacturer COGNEX (PDF)
Description In-Sight 5600 (128MB) W/O PATMAX_5605
Part Number IS5600-01_5605
Product selection
Selector Part Number Description
1 IS5600-01_5605 In-Sight 5600 (128MB) W/O PATMAX_5605
2 IS5600-11_5605 In-Sight 5600(128MB)WITH PATMAX_5605
3 IS5603-01_5605 In-Sight 5603 HI RES SYS W/O PATMAX_5605
4 IS5603-11_5605 In-Sight 5603 HI RES SYS WITH PATMAX_5605
5 IS5604-01_5605 In-Sight 5604 LINESCAN W/O PATMAX_5605
6 IS5604-11_5605 In-Sight 5604 LINESCAN W/PATMAX_5605
7 IS5605-01_5605 In-Sight 5605 (5MP) WITHOUT PATMAX_5605
8 IS5605-11_5605 In-Sight 5605 (5MP) WITH PATMAX_5605
Part Number
Description
Documentation
Contact the supplier
COGNEX Vision inspection, guidance and identification solutions
Cognex France
Cognex UK Ltd
Cognex Germany