WE.DSR - Weld-on swivel hoist ring

Manufacturer CODIPRO
Description Weld-on swivel hoist ring 2
Part Number WE.DSR 2
Weight (kg) 0,9
Product selection
Selector Part Number WLL - Safety factor 5 a (mm) A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) Weight (kg)
1 WE.DSR 2 2 to 5 44 40 45 53 38 17 76 20 0,9
2 WE.DSR 5 5 to 6 60 55 60 83 55 25 115 24 2,6
3 WE.DSS 10 10 to 7 74 44 70 104 73 149 33 5,5
Part Number
WLL - Safety factor 5
a (mm)
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
Weight (kg)
Contact the supplier
CODIPRO Manufacturer of swivel lifting rings
CODIPRO
Users Who Downloaded This Product Also Downloaded
Page