SS.FE.DSS - The stainless steel female double swivel shackle

Manufacturer CODIPRO
Description The stainless steel female double swivel shackle M 24 x3
Part Number SS.FE.DSS M 24
Weight (kg) 5,8
Product selection
Selector Part Number WLL - Safety factor 5 WLL - Safety factor 4 Diameter Standard L1 N.m (Foot LBS) S (mm) A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) Weight (kg)
1 SS.FE.DSS M 24 2,7 to 2,7 to M 24 (x3) 66 160 50 66 31 70 98 73 149 30 5,8
2 SS.FE.DSS M 30 3,5 to 3,5 to M 30 (x3,5) 66 250 50 66 31 70 98 73 149 30 5,8
3 SS.FE.DSS M 33 3,5 to 3,5 to M 33 (x3,5) 66 250 50 66 31 70 98 73 149 30 5,8
4 SS.FE.DSS M 36 5 to 5 to M 36 (x4) 66 320 50 66 31 70 98 73 149 30 5,8
5 SS.FE.DSS U 100 6,000 LBS 6,000 LBS UNC 1"-8 66 125 F.L 50 66 31 70 98 73 149 30 5,8
6 SS.FE.DSS U 125 7,500 LBS 7,500 LBS UNC 1"1/4-7 66 200 F.L 50 66 31 70 98 73 149 30 5,8
7 SS.FE.DSS U 138 7,500 LBS 7,500 LBS UNC 1"3/8-6 66 240 F.L 50 66 31 70 98 73 149 30 5,8
8 SS.FE.DSS U 150 11,000 LBS 11,000 LBS UNC 1"1/2-6 89 240 F.L 60 89 38 95 123 91 182 41 12
Part Number
WLL - Safety factor 5
WLL - Safety factor 4
Diameter
Standard L1
N.m (Foot LBS)
S (mm)
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
Weight (kg)
Contact the supplier
CODIPRO Manufacturer of swivel lifting rings
CODIPRO
Users Who Downloaded This Product Also Downloaded
Page