FE.SEB - Swivel eye nut

Manufacturer CODIPRO
Description Swivel eye nut M 8x1,25
Part Number FE.SEB M 8 UP
Weight (kg) 0,8
Product selection
Selector Part Number WLL - Safety factor 5 WLL - Safety factor 4 Diameter Standard L1 N.m (Foot LBS) S (mm) A (mm) B (mm) C (mm) D (mm) Weight (kg)
1 FE.SEB M 8 UP 0,4 to 0,5 to M 8 (x1,25) 22 6 21 38 45 88 80 0,8
2 FE.SEB M 10 UP 0,5 to 0,7 to M 10 (x1,5) 22 10 21 38 45 88 80 0,8
3 FE.SEB M 12 UP 0,8 to 0,9 to M 12 (x1,75) 22 15 21 38 45 88 80 0,8
4 FE.SEB M 16 UP 1,4 to 1,8 to M 16 (x2) 22 50 21 38 45 88 80 0,8
5 FE.SEB M 20 UP 2 to 2,7 to M 20 (x2,5) 35 100 36 55 70 115 106 2,5
6 FE.SEB M 24 UP 3,4 to 4,2 to M 24 (x3) 48 160 40 77 94 168 155 6,3
7 FE.SEB M 30 UP 5,5 to 6,3 to M 30 (x3,5) 48 250 40 77 94 168 155 6,3
8 FE.SEB M 36 UP 9 to 11 to M 36 (x4) 48 320 40 77 94 168 155 6,3
9 FE.SEB U 038 UP 1,200 LBS 1,500 LBS UNC 3/8"-16 22 10 F.L 21 38 45 88 80 0,8
10 FE.SEB U 050 UP 1,800 LBS 1,950 LBS UNC 1/2"-13 22 15 F.L 21 38 45 88 80 0,8
11 FE.SEB U 058 UP 3,200 LBS 4,000 LBS UNC 5/8"-11 22 50 F.L 21 38 45 88 80 0,8
12 FE.SEB U 075 UP 4,750 LBS 5,900 LBS UNC 3/4"-10 35 100 F.L 36 55 70 115 106 2,5
13 FE.SEB U 100 UP 7,500 LBS 9,300 LBS UNC 1"-8 48 160 F.L 40 77 94 168 155 6,3
14 FE.SEB U 125 UP 12,200 LBS 13,800 LBS UNC 1"1/4-7 48 250 F.L 40 77 94 168 155 6,3
Part Number
WLL - Safety factor 5
WLL - Safety factor 4
Diameter
Standard L1
N.m (Foot LBS)
S (mm)
A (mm)
B (mm)
C (mm)
D (mm)
Weight (kg)
Contact the supplier
CODIPRO Manufacturer of swivel lifting rings
CODIPRO
Users Who Downloaded This Product Also Downloaded
Page