2

MEGA.DSS - MEGA Double swivel shackle

Manufacturer CODIPRO
Description MEGA Double swivel shackle M 64 x6,0
Part Number MEGA.DSS M 64 UP
Weight (kg) 42 kg
Product selection
Selector Part Number Description WLL - Safety factor 5 WLL - Safety factor 4 Diameter Standard L1 N.m (Foot LBS) S (mm) A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) Weight (kg) (kg)
1 MEGA.DSS M 64 UP MEGA Double swivel shackle M 64 x6,0 26 to 33 to M 64 (x6) 100 600 36 127 64 140 186 143 278 69 42
2 MEGA.DSS M 72 UP MEGA Double swivel shackle M 72 x6,0 28 to 35 to M 72 (x6) 110 700 36 127 64 140 186 143 278 69 43
3 MEGA.DSS M 72x4 UP MEGA Double swivel shackle M 72 x4,0 28 to 35 to M 72 (x4) 110 700 36 127 64 140 186 143 278 69 43
4 MEGA.DSS M 80 UP MEGA Double swivel shackle M 80 x6,0 32 to 40 to M 80 (x6) 120 800 36 127 64 140 186 143 278 69 44.5
5 MEGA.DSS M 90 UP MEGA Double swivel shackle M 90 x6,0 36 to 45 to M 90 (x6) 135 900 36 127 64 140 186 143 278 69 46.5
6 MEGA.DSS M 100 UP MEGA Double swivel shackle M 100 x6,0 48 to 60 to M 100 (x6) 150 1000 36 127 64 140 186 143 278 69 49
7 MEGA.DSS U 275 UP MEGA Double swivel shackle UNC 2"3/4-4 60,000 LBS 75,000 LBS UNC 2"3/4 -4 105 520 F.L 36 127 64 140 186 143 278 69 42.5
8 MEGA.DSS U 300 UP MEGA Double swivel shackle UNC 3"-4 64,000 LBS 80,000 LBS UNC 3" -4 115 520 F.L 36 127 64 140 186 143 278 69 43
9 MEGA.DSS U 325 UP MEGA Double swivel shackle UNC 3"1/4-4 72,000 LBS 90,000 LBS UNC 3"1/4 -4 125 590 F.L 36 127 64 140 186 143 278 69 44.5
10 MEGA.DSS U 350 UP MEGA Double swivel shackle UNC 3"1/2-4 76,000 LBS 95,000 LBS UNC 3"1/2 -4 135 665 F.L 36 127 64 140 186 143 278 69 46
11 MEGA.DSS U 375 UP MEGA Double swivel shackle UNC 3"3/4-4 80,000 LBS 100,000 LBS UNC 3"3/4 -4 145 740 F.L 36 127 64 140 186 143 278 69 47
12 MEGA.DSS U 400 UP MEGA Double swivel shackle UNC 4"-4 88,000 LBS 110,000 LBS UNC 4" -4 150 740 F.L 36 127 64 140 186 143 278 69 49
Part Number
Description
WLL - Safety factor 5
WLL - Safety factor 4
Diameter
Standard L1
N.m (Foot LBS)
S (mm)
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
Weight (kg) (kg)
Documentation
Contact the supplier
CODIPRO Manufacturer of swivel lifting rings
CODIPRO