PE.SEB - Fall protection anchorage point

Manufacturer CODIPRO
Description Fall protection anchorage point M 12 x1,75
Part Number PE.SEB M 12
Weight (kg) 0,24
Product selection
Selector Part Number WLL - Safety factor 5 Diameter Standard L1 N.m (Foot LBS) X-X (mm) S (mm) A (mm) B (mm) C (mm) D (mm) Weight (kg)
1 PE.SEB M 12 1 Pers. M 12 (x1,75) 21 15 20 6 30 34 60 57 0,24
2 PE.SEB M 16 1-2 Pers. M 16 (x2) 27 50 35 8 38 45 88 80 0,8
3 PE.SEB M 20 1-2 Pers. M 20 (x2,5) 30 100 35 8 38 45 88 80 0,8
Part Number
WLL - Safety factor 5
Diameter
Standard L1
N.m (Foot LBS)
X-X (mm)
S (mm)
A (mm)
B (mm)
C (mm)
D (mm)
Weight (kg)
Contact the supplier
CODIPRO Manufacturer of swivel lifting rings
CODIPRO