CODIPRO
By CODIPRO


DSS - Double swivel shackle

Manufacturer CODIPRO
Description Double swivel shackle M 24 x3
Part Number DSS M 24 UP
Weight (kg) 5.4 kg
CAD models
Share

Product selection

Index Selector Part Number Description WLL - Safety factor 5 WLL - Safety factor 4 Diameter Standard L1 N.m (Foot LBS) S (mm) A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) Weight (kg) (kg)
1 1 DSS M 24 UP Double swivel shackle M 24 x3 4,5 to 5,5 to M 24 (x3) 36 160 19 61 31 70 98 73 149 33 5.4
2 2 DSS M 30 UP Double swivel shackle M 30 x3,5 7,7 to 8,5 to M 30 (x3,5) 45 250 19 61 31 70 98 73 149 33 5.5
3 3 DSS M 33 UP Double swivel shackle M 33 x3,5 8,5 to 10,5 to M 33 (x3,5) 50 250 19 61 31 70 98 73 149 33 5.5
4 4 DSS M 36 UP Double swivel shackle M 36 x4,0 11 to 12 to M 36 (x4) 54 320 19 61 31 70 98 73 149 33 5.5
5 5 DSS M 36x3 UP Double swivel shackle M 36 x3,0 11 to 12 to M 36 (x3) 54 320 19 61 31 70 98 73 149 33 5.5
6 6 DSS M 39 UP Double swivel shackle M 39 x4,0 12 to 14 to M 39 (x4) 58 320 19 61 31 70 98 73 149 33 5.7
7 7 DSS M 42 UP Double swivel shackle M 42 x4,5 13 to 15 to M 42 (x4,5) 63 400 19 61 31 70 98 73 149 33 5.8
8 8 DSS M 42x3 UP Double swivel shackle M 42 x3,0 13 to 15 to M 42 (x3) 63 400 19 61 31 70 98 73 149 33 5.8
9 9 DSS M 45 UP Double swivel shackle M 45 x4,5 14,5 to 16 to M 45 (x4,5) 63 400 19 61 31 70 98 73 149 33 5.9
10 10 DSS M 48 UP Double swivel shackle M 48 x5,0 17 to 20 to M 48 (x5) 68 600 19 79 38 90 123 91 182 45 11
11 11 DSS M 48x3 UP Double swivel shackle M 48 x3,0 17 to 20 to M 48 (x3) 68 600 19 79 38 90 123 91 182 45 11
12 12 DSS M 48x4 UP Double swivel shackle M 48 x4,0 17 to 20 to M 48 (x4) 68 600 19 79 38 90 123 91 182 45 11
13 13 DSS M 52 UP Double swivel shackle M 52 x5,0 19 to 21 to M 52 (x5) 68 600 19 79 38 90 123 91 182 45 11.2
14 14 DSS M 56 UP Double swivel shackle M 56 x5,5 22 to 25 to M 56 (x5,5) 78 600 19 79 38 90 123 91 182 45 11.3
15 15 DSS M 56x4 UP Double swivel shackle M 56 x4,0 22 to 25 to M 56 (x4) 78 600 19 79 38 90 123 91 182 45 11.4
16 16 DSS M 64 UP Double swivel shackle M 64 x6,0 25 to 32,1 to M 64 (x6) 90 600 19 79 38 95 123 91 182 45 12.2
17 17 DSS M 64x4 UP Double swivel shackle M 64 x4,0 25 to 32,1 to M 64 (x4) 90 600 19 79 38 95 123 91 182 45 12.2
18 18 DSS M 72 UP Double swivel shackle M 72 x6,0 22 to 25 to M 72 (x6) 90 600 19 79 38 95 123 91 182 45 14
19 19 DSS M 72x4 UP Double swivel shackle M 72 x4,0 22 to 25 to M 72 (x4) 90 600 19 79 38 95 123 91 182 45 14
20 20 DSS M 80 UP Double swivel shackle M 80 x6,0 25 to 32,1 to M 80 (x6) 90 600 19 79 38 100 123 91 182 45 15
21 21 DSS M 90 UP Double swivel shackle M 90 x6,0 25 to 32,1 to M 90 (x6) 90 600 19 79 38 100 123 91 182 45 15.5
22 22 DSS M 100 UP Double swivel shackle M 100 x6,0 25 to 32,1 to M 100 (x6) 90 600 19 79 38 110 123 91 182 45 16.5
23 23 DSS U 100 UP Double swivel shackle UNC 1"-8 10,000 LBS 13,000 LBS UNC 1"-8 36 125 F.L 19 61 31 70 88 73 149 33 5.4
24 24 DSS U 125 UP Double swivel shackle UNC 1"1/4-7 15,000 LBS 19,000 LBS UNC 1"1/4-7 45 200 F.L 19 61 31 70 88 73 149 33 5.4
25 25 DSS U 138 UP Double swivel shackle UNC 1"3/8-6 21,000 LBS 22,000 LBS UNC 1"3/8-6 54 240 F.L 19 61 31 70 88 73 149 33 5.4
26 26 DSS U 150 UP Double swivel shackle UNC 1"1/2-6 22,000 LBS 27,000 LBS UNC 1"1/2-6 54 240 F.L 19 61 31 70 88 73 149 33 5.4
27 27 DSS U 175 UP Double swivel shackle UNC 1"3/4-5 27,000 LBS 33,000 LBS UNC 1"3/4-5 63 300 F.L 19 61 31 70 88 73 149 33 5.9
28 28 DSS U 200 UP Double swivel shackle UNC 2"-4 1/2 38,000 LBS 50,000 LBS UNC 2"-4 1/2 76 450 F.L 19 79 38 90 123 91 182 45 11.1
29 29 DSS U 250 UP Double swivel shackle UNC 2"1/2-4 48,500 LBS 55,000 LBS UNC 2"1/2 -4 90 450 F.L 19 79 38 95 123 91 182 45 12.2

Documentation

Contact the supplier

CODIPRO

CODIPRO

Manufacturer of swivel lifting rings

Google Map