DSH+C - Double swivel hook + centring

Manufacturer CODIPRO
Description Double swivel hook + Centring M 8 x1,25
Part Number DSH+C M8
Weight (kg) 0,8
Product selection
Selector Part Number WLL - Safety factor 5 Diameter Ø P Standard L1 N.m (Foot LBS) X-X (mm) S (mm) S2 (mm) A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) Weight (kg)
1 DSH+C M8 0,3 to M 8 (x1,25) 16 (+0,25+0) 3 (+1+0,5) 14 6 18 8 16 33 56 30 44 32 23 58 9,5 0,8
2 DSH+C M10 0,6 to M 10 (x1,5) 20 (+0,25+0) 3 (+1+0,5) 17 10 18 8 16 33 56 30 44 32 23 58 9,5 0,8
3 DSH+C M12 1 to M 12 (x1,75) 20 (+0,25+0) 3 (+1+0,5) 21 15 18 8 16 33 56 30 44 32 23 58 9,5 0,8
4 DSH+C M14 1,3 to M 14 (x2) 20 (+0,25+0) 3 (+1+0,5) 23 30 24 8 20 45 81 45 65 46 29 79 13 1,9
5 DSH+C M16 1,6 to M 16 (x2) 20 (+0,25+0) 3 (+1+0,5) 27 50 24 8 20 45 81 45 65 46 29 79 13 2
6 DSH+C M18 2 to M 18 (x2,5) 30 (+0,3+0) 3 (+1+0,5) 27 70 24 8 20 45 81 45 65 46 29 79 13 2
7 DSH+C M20 2,5 to M 20 (x2,5) 30 (+0,3+0) 3 (+1+0,5) 30 100 24 8 20 45 81 45 65 46 29 79 13 2
8 DSH+C U516 650 LBS UNC 5/16"-18 20 (+0,25+0) 3 (+1+0,5) 15 7 F.L 18 8 16 33 56 30 44 32 23 58 9,5 0,8
9 DSH+C U038 1,200 LBS UNC 3/8"-16 20 (+0,25+0) 3 (+1+0,5) 17 8 F.L 18 8 16 33 56 30 44 32 23 58 9,5 0,8
10 DSH+C U050 2,200 LBS UNC 1/2"-13 20 (+0,25+0) 3 (+1+0,5) 21 12 F.L 18 8 16 33 56 30 44 32 23 58 9,5 0,8
11 DSH+C U058 3,800 LBS UNC 5/8"-11 20 (+0,25+0) 3 (+1+0,5) 27 40 F.L 24 8 20 45 81 45 58 46 29 79 13 1,9
12 DSH+C U075 5,500 LBS UNC 3/4"-10 30 (+0,3+0) 3 (+1+0,5) 30 80 F.L 24 8 20 45 81 45 58 46 29 79 13 2
Part Number
WLL - Safety factor 5
Diameter
Ø
P
Standard L1
N.m (Foot LBS)
X-X (mm)
S (mm)
S2 (mm)
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
Weight (kg)
Contact the supplier
CODIPRO Manufacturer of swivel lifting rings
CODIPRO
Users Who Downloaded This Product Also Downloaded
Page