1

CSS - Central safety shackle

Manufacturer CODIPRO
Description Central safety shackle 20
Part Number CSS 20
Weight (kg) 12.7 kg
Product selection
Selector Part Number Description WLL - Safety factor 4 N.m (Foot LBS) A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) I (mm) J (mm) K (mm) L (mm) M (mm) N (mm) Weight (kg) (kg)
1 CSS 20 Central safety shackle 20 20 to 600 F.L 80 220 50 62 90 88 98 132 38 76 41 38 70 12.7
2 CSS 32 Central safety shackle 32 32 to 600 F.L 80 330 50 62 90 88 98 132 38 76 41 38 70 130 16.7
3 CSS 55 Central safety shackle 55 55 to 600 F.L 105 540 85 191 184 160 170 267 85 175 79,5 50 133 210 90
Part Number
Description
WLL - Safety factor 4
N.m (Foot LBS)
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
I (mm)
J (mm)
K (mm)
L (mm)
M (mm)
N (mm)
Weight (kg) (kg)
Documentation
Contact the supplier
CODIPRO Manufacturer of swivel lifting rings
CODIPRO