1

Winflex T - Type BSATL - Joint cover model - 1 long hub, 1 short hub

Manufacturer CMD COUPLINGS
Description Winflex Coupling T, type BSATL, size 0, bore 1 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1
Part number BSAT 0 L AL1=C6 AL2=C6
Basis torque 950 N.m
Bore 6 mm
Bore 2 6 mm
Maximum rotation speed 3600 rpm
Maximum rotation speed with dynamic balancing 5000 rpm
Product selection
Selector Part number Basis torque (N.m) Maximum Bore 1
with keyway (mm)
Maximum Bore 2
with keyway (mm)
Maximum Bore 1
with cylindric shrink fit (mm)
Rough
bore (mm)
B: T model (mm) B: TL, TL2 model (mm) D (mm) J (mm) L: TL model (mm) Mass BSAT with
rough bore (kg)
Moment of inertia J
BSAT full hub
T model (kg.m²)
Maximum speed (rpm) Maximum speed with dynamic balancing (rpm)
4 BSAT 0 L 950 55 50 45 - 60 110 170 2 172 12 0.0325 3600 5000
5 BSAT 1 L 1900 80 75 60 - 80 110 205 3 193 22 0.0825 2800 5000
6 BSAT 2 L 3800 110 110 100 - 80 110 250 3 193 39 0.2125 2000 4500
7 BSAT 5 L 8500 105 100 90 30 110 170 286 3 283 56 0.4 2000 4200
8 BSAT 9 L 12500 130 120 110 30 110 195 340 3 308 85 0.825 1700 3600
9 BSAT 16 L 24000 180 180 170 60 130 195 425 3 328 157 2.45 1300 3000
10 BSAT 28 L 48000 230 230 200 75 155 225 515 4 384 290 6.75 1000 2400
11 BSAT 43 L 70000 230 230 220 85 180 260 616 4 444 411 13.5 800 1800
12 BSAT 70 L 120000 230 230 220 95 200 280 630 4 484 518 18.75 800 1800
13 BSAT 95 L 160000 270 270 250 105 230 300 700 4 534 721 31.75 700 1500
Part number
Basis torque (N.m)
Maximum Bore 1
with keyway (mm)
Maximum Bore 2
with keyway (mm)
Maximum Bore 1
with cylindric shrink fit (mm)
Rough
bore (mm)
B: T model (mm)
B: TL, TL2 model (mm)
D (mm)
J (mm)
L: TL model (mm)
Mass BSAT with
rough bore (kg)
Moment of inertia J
BSAT full hub
T model (kg.m²)
Maximum speed (rpm)
Maximum speed with dynamic balancing (rpm)
with keyway, as per ISO R773 or DIN 6883.1
Documentation
Contact the supplier
CMD COUPLINGS Mechanical power transmission
CMD Couplings (COMPAGNIE MESSIAN DURAND)