1

Flexident Junior - Type JV26 - Standard model with Vertical Working position

Manufacturer CMD COUPLINGS
Description Flexident JUNIOR Coupling, type JV26 size 42, bore 1 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1
Part number J 42 V AL1=C6 AL2=C6
Mass with full hubs 4.1 kg
Basis torque 700 N.m
Bore 6 mm
Bore 2 6 mm
Maximum rotation speed 5300 rpm
Maximum rotation speed with dynamic balancing 10000 rpm
Product selection
Selector Part number Basis torque (N.m) Maximum Bore with keyway (mm) Maximum Bore
with cylindric shrink fit (mm)
B2 (mm) D (mm) J2 (mm) L1 (mm) Mass (kg) Grease mass (kg) Moment of inertia J (kg.m²) Maximum speed (rpm) Maximum speed with dynamic balancing (rpm)
1 J 42 V 700 42 38 47 108 9 51.5 4.1 0.05 0.017 5300 10000
2 J 60 V 1700 60 55 67 145 9 71.5 10 0.1 0.077 4000 8000
3 J 75 V 3200 75 65 76 178 11 81.5 16.6 0.13 0.18 3200 6400
4 J 90 V 5200 90 80 97 212 11 102.5 30.2 0.23 0.46 2700 5400
5 J 100 V 9000 104 95 105 240 15 112.5 43 0.35 0.86 2400 4800
6 J 120 V 13000 120 110 125 280 16 133 68 0.46 1.82 2000 4000
7 J 140 V 21300 142 130 145 315 16 153 103 0.7 3.4 1800 3600
8 J 160 V 29200 160 150 165 345 18 174 142 0.9 5.6 1660 3300
9 J 180 V 41500 180 160 185 390 18 194 202 1.25 10.3 1470 3000
Part number
Basis torque (N.m)
Maximum Bore with keyway (mm)
Maximum Bore
with cylindric shrink fit (mm)
B2 (mm)
D (mm)
J2 (mm)
L1 (mm)
Mass (kg)
Grease mass (kg)
Moment of inertia J (kg.m²)
Maximum speed (rpm)
Maximum speed with dynamic balancing (rpm)
Documentation
Contact the supplier
CMD COUPLINGS Mechanical power transmission
CMD Couplings (COMPAGNIE MESSIAN DURAND)