1

Flexident Junior - Type JE21 - Tubular spacer model

Manufacturer CMD COUPLINGS
Description Flexident JUNIOR Coupling, type JE21, size 42, spacer length : 1000 mm, bore 1 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1
Part number J 42 E 1000 AL1=C6 AL2=C6
Mass with full hubs 14 kg
Basis torque 700 N.m
Bore 6 mm
Bore 2 6 mm
Note Please check with CMD the compability of the spacer length with the maximum rotation speed
Product selection
Selector Part number Basis torque (N.m) Maximum Bore
with keyway (mm)
Maximum Bore
with cylindric shrink fit (mm)
B (mm) D (mm) J (mm) L1 (mm) Mass for
X = 1000 mm (kg)
Mass correction for
X change = 100 mm (kg)
Grease mass (kg) Moment of inertia J
for X = 1000 mm
(kg.m²)
Moment correction
of inertia J for X change
= 100 mm (kg.m²)
Maximum speed (rpm)
1 J 42 E 700 42 38 50 108 3 51.5 14 0.8 0.08 0.061 0.004 Consulter CMD
2 J 60 E 1700 60 55 70 145 3 71.5 29 1.5 0.14 0.25 0.012 Consulter CMD
3 J 75 E 3200 75 65 80 178 3 81.5 44 2.1 0.2 0.52 0.024 Consulter CMD
4 J 90 E 5200 90 80 100 212 5 102.5 62 2.1 0.32 1.1 0.04 Consulter CMD
5 J 100 E 9000 104 95 110 240 5 112.5 88 3.2 0.6 2.1 0.08 Consulter CMD
6 J 120 E 13000 120 110 130 280 6 133 136 4.5 0.8 4.3 0.16 Consulter CMD
7 J 140 E 21300 142 130 150 315 6 153 183 5 1.1 7.2 0.24 Consulter CMD
8 J 160 E 29200 160 150 170 345 8 174 246 7 1.5 11.5 0.4 Consulter CMD
9 J 180 E 41500 180 160 190 390 8 194 343 8 2 20.5 0.56 Consulter CMD
Part number
Basis torque (N.m)
Maximum Bore
with keyway (mm)
Maximum Bore
with cylindric shrink fit (mm)
B (mm)
D (mm)
J (mm)
L1 (mm)
Mass for
X = 1000 mm (kg)
Mass correction for
X change = 100 mm (kg)
Grease mass (kg)
Moment of inertia J
for X = 1000 mm
(kg.m²)
Moment correction
of inertia J for X change
= 100 mm (kg.m²)
Maximum speed (rpm)
Documentation
Contact the supplier
CMD COUPLINGS Mechanical power transmission
CMD Couplings (COMPAGNIE MESSIAN DURAND)