Blind Rivet Nut - Stainless Steel - Large Flange Head - Round body - Closed End Body

Manufacturer CLUFIX
Description Blind Rivet Nut - Stainless Steel - Large Flange Head - Round Body - Closed End Body, M2,5 x 0,45, L= 10.1 mm
Part number 01I025CRB011X
Mass 0.0006 kg
Material Stainless Steel
Product selection
Selector Ø M Code Thickness
1 M2,5 x 0,45 01I025CRB011X 0,0 - 1,1
2 M2,5 x 0,45 01I025CRB017X 1,0 - 1,7
3 M3 x 0,50 01I030CRB011X 0,0 - 1,1
4 M3 x 0,50 01I030CRB017X 0,0 - 1,7
5 M3 x 0,50 01I030CRB023X 1,0 - 2,3
6 M3 x 0,50 01I030CRB030X 2,3 - 3,0
7 M4 x 0,70 01I040CRB013X 0,0 - 1,3
8 M4 x 0,70 01I040CRB021X 0,8 - 2,1
9 M4 x 0,70 01I040CRB030X 1,8 - 3,0
10 M4 x 0,70 01I040CRB037X 2,5 - 3,7
11 M5 x 0,80 01I050CRB015X 0,0 - 1,5
12 M5 x 0,80 01I050CRB025X 0,0 - 2,5
13 M5 x 0,80 01I050CRB035X 1,0 - 3,5
14 M5 x 0,80 01I050CRB045X 3,0 - 4,5
15 M6 x 1,00 01I060CRB015X 0,0 - 1,5
16 M6 x 1,00 01I060CRB025X 0,0 - 2,5
17 M6 x 1,00 01I060CRB035X 1,0 - 3,5
18 M6 x 1,00 01I060CRB045X 2,0 - 4,5
19 M6 x 1,00 01I060CRB055X 3,0 - 5,5
20 M8 x 1,25 01I080CRB018X 0,0 - 1,8
21 M8 x 1,25 01I080CRB030X 0,5 - 3,0
22 M8 x 1,25 01I080CRB042X 1,8 - 4,2
23 M8 x 1,25 01I080CRB050X 2,5 - 5,0
24 M8 x 1,25 01I080CRB065X 4,5 - 6,5
25 M10 x 1,50 01I100CRB025X 0,0 - 2,5
26 M10 x 1,50 01I100CRB040X 1,0 - 4,0
27 M10 x 1,50 01I100CRB055X 2,5 - 5,5
28 M10 x 1,50 01I100CRB070X 4,5 - 7,0
29 M12 x 1,75 01I120CRB042X 0,0 - 4,2
30 M12 x 1,75 01I120CRB060X 2,5 - 6,0
31 M12 x 1,75 01I120CRB076X 4,0 - 7,6
32 M12 x 1,75 01I120CRB092X 7,0 - 9,2
33 M14 x 2,00 01I140CRB030X 0,0 - 3,0
34 M14 x 2,00 01I140CRB050X 2,0 - 5,0
35 M14 x 2,00 01I140CRB070X 4,0 - 7,0
36 M14 x 2,00 01I140CRB090X 7,0 - 9,0
37 M16 x 2,00 01I160CRB032X 0,0 - 3,2
38 M16 x 2,00 01I160CRB057X 1,0 - 5,7
39 M16 x 2,00 01I160CRB082X 3,5 - 8,3
40 M16 x 2,00 01I160CRB110X 7,0 - 11,0
Ø M
Code
Thickness
Documentation
Contact the supplier
CLUFIX Manufacturer of fastening components
CLUFIX