Blind Rivet Nut - Stainless Steel - Large Flange Head - Hexagonal body - Open End Body

Manufacturer CLUFIX
Description Blind Rivet Nut - Stainless Steel - Large Flange Head - Hexagonal Body - Open End Body, M2,5 x 0,45, L= 6.9 mm
Part number 01I025CHO011X
Mass 0.0004 kg
Material Stainless Steel
Product selection
Selector Ø M Code Thickness
1 M2,5 x 0,45 01I025CHO011X 0,0 - 1,1
2 M2,5 x 0,45 01I025CHO017X 1,0 - 1,7
3 M3 x 0,50 01I030CHO011X 0,0 - 1,1
4 M3 x 0,50 01I030CHO017X 0,0 - 1,7
5 M3 x 0,50 01I030CHO023X 1,0 - 2,3
6 M3 x 0,50 01I030CHO030X 2,3 - 3,0
7 M4 x 0,70 01I040CHO013X 0,0 - 1,3
8 M4 x 0,70 01I040CHO021X 0,8 - 2,1
9 M4 x 0,70 01I040CHO030X 1,8 - 3,0
10 M4 x 0,70 01I040CHO037X 2,5 - 3,7
11 M5 x 0,80 01I050CHO015X 0,0 - 1,5
12 M5 x 0,80 01I050CHO025X 0,5 - 2,5
13 M5 x 0,80 01I050CHO035X 1,5 - 3,5
14 M5 x 0,80 01I050CHO045X 3,0 - 4,5
15 M6 x 1,00 01I060CHO015X 0,0 - 1,5
16 M6 x 1,00 01I060CHO025X 0,5 - 2,5
17 M6 x 1,00 01I060CHO035X 1,5 - 3,5
18 M6 x 1,00 01I060CHO045X 2,5 - 4,5
19 M6 x 1,00 01I060CHO055X 3,5 - 5,5
20 M8 x 1,25 01I080CHO018X 0,0 - 1,8
21 M8 x 1,25 01I080CHO030X 1,0 - 3,0
22 M8 x 1,25 01I080CHO042X 2,2 - 4,2
23 M8 x 1,25 01I080CHO050X 3,0 - 5,0
24 M8 x 1,25 01I080CHO065X 4,5 - 6,5
25 M10 x 1,50 01I100CHO025X 0,0 - 2,5
26 M10 x 1,50 01I100CHO040X 1,0 - 4,0
27 M10 x 1,50 01I100CHO055X 2,5 - 5,5
28 M10 x 1,50 01I100CHO070X 4,5 - 7,0
29 M12 x 1,75 01I120CHO042X 0,0 - 4,2
30 M12 x 1,75 01I120CHO060X 2,5 - 6,0
31 M12 x 1,75 01I120CHO076X 4,0 - 7,6
32 M12 x 1,75 01I120CHO092X 7,0 - 9,2
33 M14 x 2,00 01I140CHO030X 0,0 - 3,0
34 M14 x 2,00 01I140CHO050X 2,0 - 5,0
35 M14 x 2,00 01I140CHO070X 4,0 - 7,0
36 M14 x 2,00 01I140CHO090X 7,0 - 9,0
37 M16 x 2,00 01I160CHO032X 0,0 - 3,2
38 M16 x 2,00 01I160CHO057X 1,0 - 5,7
39 M16 x 2,00 01I160CHO082X 3,5 - 8,2
40 M16 x 2,00 01I160CHO110X 7,0 - 11,0
Ø M
Code
Thickness
Documentation
Contact the supplier
CLUFIX Manufacturer of fastening components
CLUFIX