Blind Rivet Nut - Aluminium - Large Flange Head - Round body - Closed End Body

Manufacturer CLUFIX
Description Blind Rivet Nut - Aluminium - Large Flange Head - Hexagonal Body - Closed End Body, M2,5 x 0,45, L= 10.2 mm
Part number 01U025CHB011X
Mass 0.0002 kg
Material Aluminium
Product selection
Selector Ø M Code Thickness
1 M2,5 x 0,45 01U025CHB011X 0,0 - 1,1
2 M2,5 x 0,45 01U025CHB017X 1,1 - 1,7
3 M3 x 0,50 01U030CHB011X 0,0 - 1,1
4 M3 x 0,50 01U030CHB017X 0,0 - 1,7
5 M3 x 0,50 01U030CHB023X 1,0 - 2,3
6 M3 x 0,50 01U030CHB030X 1,8 - 3,0
7 M4 x 0,70 01U040CHB013X 0,0 - 1,3
8 M4 x 0,70 01U040CHB021X 0,0 - 2,1
9 M4 x 0,70 01U040CHB030X 1,0 - 3,0
10 M4 x 0,70 01U040CHB037X 1,7 - 3,7
11 M5 x 0,80 01U050CHB015X 0,0 - 1,5
12 M5 x 0,80 01U050CHB025X 0,0 - 2,5
13 M5 x 0,80 01U050CHB035X 1,5 - 3,5
14 M5 x 0,80 01U050CHB045X 2,5 - 4,5
15 M6 x 1,00 01U060CHB015X 0,0 - 1,5
16 M6 x 1,00 01U060CHB025X 0,5 - 2,5
17 M6 x 1,00 01U060CHB035X 1,5 - 3,5
18 M6 x 1,00 01U060CHB045X 2,5 - 4,5
19 M6 x 1,00 01U060CHB055X 3,5 - 5,5
20 M8 x 1,25 01U080CHB018X 0,0 - 1,8
21 M8 x 1,25 01U080CHB030X 1,0 - 3,0
22 M8 x 1,25 01U080CHB042X 2,2 - 4,2
23 M8 x 1,25 01U080CHB050X 3,0 - 5,0
24 M8 x 1,25 01U080CHB065X 4,5 - 6,5
25 M10 x 1,50 01U100CHB025X 0,0 - 2,5
26 M10 x 1,50 01U100CHB040X 0,5 - 4,0
27 M10 x 1,50 01U100CHB055X 2,0 - 5,5
28 M10 x 1,50 01U100CHB070X 4,0 - 7,0
29 M12 x 1,75 01U120CHB042X 0,0 - 4,2
30 M12 x 1,75 01U120CHB060X 2,0 - 6,0
31 M12 x 1,75 01U120CHB076X 3,5 - 7,6
32 M12 x 1,75 01U120CHB092X 6,0 - 9,2
33 M14 x 2,00 01U140CHB030X 0,0 - 3,0
34 M14 x 2,00 01U140CHB050X 1,0 - 5,0
35 M14 x 2,00 01U140CHB070X 3,0 - 7,0
36 M14 x 2,00 01U140CHB090X 6,0 - 9,0
37 M16 x 2,00 01U160CHB032X 0,0 - 3,2
38 M16 x 2,00 01U160CHB057X 0,0 - 5,7
39 M16 x 2,00 01U160CHB082X 2,0 - 8,2
40 M16 x 2,00 01U160CHB110X 6,0 - 11,0
Ø M
Code
Thickness
Documentation
Contact the supplier
CLUFIX Manufacturer of fastening components
CLUFIX