Blind Rivet Nut - 316L Stainless Steel - Flush Head - Round body - Open End Body

Manufacturer CLUFIX
Description Blind Rivet Nut - 316L Stainless Steel - Flush Head - Round Body - Open End Body, M2.5 x 0,45, L= 6.4 mm
Part number 01M025ARO011X
Mass 0.0003 kg
Material 316L Stainless Steel
Product selection
Selector Ø M Code Thickness
1 M2.5 x 0,45 01M025ARO011X 0,0 - 1,1
2 M2.5 x 0,45 01M025ARO017X 1,0 - 1,7
3 M3 x 0,50 01M030ARO011X 0,0 - 1,1
4 M3 x 0,50 01M030ARO023X 1,0 - 2,3
5 M3 x 0,50 01M030ARO032X 2,3 - 3,2
6 M3 x 0,50 01M030ARO041X 3,2 - 4,1
7 M4 x 0,70 01M040ARO013X 0,0 - 1,3
8 M4 x 0,70 01M040ARO030X 1,8 - 3,0
9 M4 x 0,70 01M040ARO042X 3,0 - 4,2
10 M4 x 0,70 01M040ARO055X 4,2 - 5,5
11 M5 x 0,80 01M050ARO015X 0,0 - 1,5
12 M5 x 0,80 01M050ARO025X 0,0 - 2,5
13 M5 x 0,80 01M050ARO035X 1,0 - 3,5
14 M5 x 0,80 01M050ARO045X 3,0 - 4,5
15 M6 x 1,00 01M060ARO015X 0,0 - 1,5
16 M6 x 1,00 01M060ARO035X 1,0 - 3,5
17 M6 x 1,00 01M060ARO045X 2,0 - 4,5
18 M6 x 1,00 01M060ARO055X 3,0 - 5,5
19 M6 x 1,00 01M060ARO065X 4,5 - 6,5
20 M8 x 1,25 01M080ARO018X 0,0 - 1,8
21 M8 x 1,25 01M080ARO030X 0,5 - 3,0
22 M8 x 1,25 01M080ARO042X 1,8 - 4,2
23 M8 x 1,25 01M080ARO050X 2,5 - 5,0
24 M8 x 1,25 01M080ARO065X 4,5 - 6,5
25 M10 x 1,50 01M100ARO032X 0,0 - 3,2
26 M10 x 1,50 01M100ARO055X 2,5 - 5,5
27 M10 x 1,50 01M100ARO065X 3,5 - 6,5
28 M10 x 1,50 01M100ARO075X 5,5 - 7,5
29 M12 x 1,75 01M120ARO042X 0,0 - 4,2
30 M12 x 1,75 01M120ARO060X 2,5 - 6,0
31 M12 x 1,75 01M120ARO076X 4,0 - 7,6
32 M12 x 1,75 01M120ARO092X 7,0 - 9,2
33 M14 x 2,00 01M140ARO030X 0,0 - 3,0
34 M14 x 2,00 01M140ARO050X 2,0 - 5,0
35 M14 x 2,00 01M140ARO070X 4,0 - 7,0
36 M14 x 2,00 01M140ARO090X 7,0 - 9,0
37 M16 x 2,00 01M160ARO032X 0,0 - 3,2
38 M16 x 2,00 01M160ARO057X 1,0 - 5,7
39 M16 x 2,00 01M160ARO082X 3,5 - 8,2
40 M16 x 2,00 01M160ARO110X 7,0 - 11,0
Ø M
Code
Thickness
Documentation
Contact the supplier
CLUFIX Manufacturer of fastening components
CLUFIX