Blind Rivet Nut - 316L Stainless Steel - Flush Head - Hexagonal body - Closed End Body

Manufacturer CLUFIX
Description Blind Rivet Nut - 316L Stainless Steel - Flush Head - Hexagonal Body - Closed End Body, M2.5 x 0,45, L= 9.6 mm
Part number 01M025AHB011X
Mass 0.0005 kg
Material 316L Stainless Steel
Product selection
Selector Ø M Code Thickness
1 M2.5 x 0,45 01M025AHB011X 0,0 - 1,1
2 M2.5 x 0,45 01M025AHB017X 1,0 - 1,7
3 M3 x 0,50 01M030AHB011X 0,0 - 1,1
4 M3 x 0,50 01M030AHB023X 1,0 - 2,3
5 M3 x 0,50 01M030AHB032X 2,3 - 3,2
6 M3 x 0,50 01M030AHB041X 3,2 - 4,1
7 M4 x 0,70 01M040AHB013X 0,0 - 1,3
8 M4 x 0,70 01M040AHB030X 1,8 - 3,0
9 M4 x 0,70 01M040AHB042X 3,0 - 4,2
10 M4 x 0,70 01M040AHB055X 4,2 - 5,5
11 M5 x 0,80 01M050AHB015X 0,0 - 1,5
12 M5 x 0,80 01M050AHB025X 0,5 - 2,5
13 M5 x 0,80 01M050AHB035X 1,5 - 3,5
14 M5 x 0,80 01M050AHB045X 3,0 - 4,5
15 M6 x 1,00 01M060AHB015X 0,0 - 1,5
16 M6 x 1,00 01M060AHB035X 1,5 - 3,5
17 M6 x 1,00 01M060AHB045X 2,5 - 4,5
18 M6 x 1,00 01M060AHB055X 3,5 - 5,5
19 M6 x 1,00 01M060AHB065X 5,0 - 6,5
20 M8 x 1,25 01M080AHB018X 0,0 - 1,8
21 M8 x 1,25 01M080AHB030X 1,0 - 3,0
22 M8 x 1,25 01M080AHB042X 2,2 - 4,2
23 M8 x 1,25 01M080AHB050X 3,0 - 5,0
24 M8 x 1,25 01M080AHB065X 4,5 - 6,5
25 M10 x 1,50 01M100AHB032X 0,0 - 3,2
26 M10 x 1,50 01M100AHB055X 2,5 - 5,5
27 M10 x 1,50 01M100AHB065X 3,5 - 6,5
28 M10 x 1,50 01M100AHB075X 5,5 - 7,5
29 M12 x 1,75 01M120AHB042X 0,0 - 4,2
30 M12 x 1,75 01M120AHB060X 2,5 - 6,0
31 M12 x 1,75 01M120AHB076X 4,0 - 7,6
32 M12 x 1,75 01M120AHB092X 7,0 - 9,2
33 M14 x 2,00 01M140AHB030X 0,0 - 3,0
34 M14 x 2,00 01M140AHB050X 2,0 - 5,0
35 M14 x 2,00 01M140AHB070X 4,0 - 7,0
36 M14 x 2,00 01M140AHB090X 7,0 - 9,0
37 M16 x 2,00 01M160AHB032X 0,0 - 3,2
38 M16 x 2,00 01M160AHB057X 1,0 - 5,7
39 M16 x 2,00 01M160AHB082X 3,5 - 8,2
40 M16 x 2,00 01M160AHB110X 7,0 - 11,0
Ø M
Code
Thickness
Documentation
Contact the supplier
CLUFIX Manufacturer of fastening components
CLUFIX