Closed end blind rivets with break pull mandrel and protruding head, class 51

Standard GB/T 12615.4 - 2004
Description Closed end blind rivet with break pull mandrel and protruding head, class 51 GB/T 12615.4 3.2X6
Part number GB/T 12615.4 3.2X6
Product selection
Selector Ref d (mm) dk (mm) l (mm)
1 GB/T 12615.4 3.2X6 3.2 6.7 6
2 GB/T 12615.4 3.2X8 3.2 6.7 8
3 GB/T 12615.4 3.2X10 3.2 6.7 10
4 GB/T 12615.4 3.2X12 3.2 6.7 12
5 GB/T 12615.4 3.2X14 3.2 6.7 14
6 GB/T 12615.4 4X6 4 8.4 6
7 GB/T 12615.4 4X8 4 8.4 8
8 GB/T 12615.4 4X10 4 8.4 10
9 GB/T 12615.4 4X12 4 8.4 12
10 GB/T 12615.4 4X14 4 8.4 14
11 GB/T 12615.4 4X16 4 8.4 16
12 GB/T 12615.4 4.8X8 4.8 10.1 8
13 GB/T 12615.4 4.8X10 4.8 10.1 10
14 GB/T 12615.4 4.8X12 4.8 10.1 12
15 GB/T 12615.4 4.8X14 4.8 10.1 14
16 GB/T 12615.4 4.8X16 4.8 10.1 16
17 GB/T 12615.4 4.8X20 4.8 10.1 20
18 GB/T 12615.4 6.4X12 6.4 13.4 12
19 GB/T 12615.4 6.4X14 6.4 13.4 14
20 GB/T 12615.4 6.4X16 6.4 13.4 16
21 GB/T 12615.4 6.4X20 6.4 13.4 20
Ref
d (mm)
dk (mm)
l (mm)