Manufacturer Clippard Minimatic
Description Y Union - PQ-YU04 - Elbow Union bulk quantity
Part Number PQ-YU04-BLK
Product selection
Selector Part Number Description Tubing "A" "B" "C"
1 PQ-YU04-BLK Y Union - PQ-YU04 - Elbow Union bulk quantity 1/8” 1.340” 0.415” 0.410”
2 PQ-YU04-PKG Y Union - PQ-YU04 - Elbow Union pack of 5 1/8” 1.340” 0.415” 0.410”
3 PQ-YU05-BLK Y Union - PQ-YU05 - Elbow Union bulk quantity 5/32” 1.318” 0.517” 0.410”
4 PQ-YU05-PKG Y Union - PQ-YU05 - Elbow Union pack of 5 5/32” 1.318” 0.517” 0.410”
5 PQ-YU06M-BLK Y Union - PQ-YU06M - Elbow Union bulk quantity 6 mm 1.495” 0.531” 0.524”
6 PQ-YU06M-PKG Y Union - PQ-YU06M - Elbow Union pack of 5 6 mm 1.495” 0.531” 0.524”
7 PQ-YU08-BLK Y Union - PQ-YU08 - Elbow Union bulk quantity 1/4” 1.495” 0.531” 0.524”
8 PQ-YU08-PKG Y Union - PQ-YU08 - Elbow Union pack of 5 1/4” 1.495” 0.531” 0.524”
9 PQ-YU10-BLK Y Union - PQ-YU10 - Elbow Union bulk quantity 5/16” 1.495” 0.590” 0.580”
10 PQ-YU10-PKG Y Union - PQ-YU10 - Elbow Union pack of 5 5/16” 1.495” 0.590” 0.580”
11 PQ-YU12-BLK Y Union - PQ-YU12 - Elbow Union bulk quantity 3/8” 2.017” 0.720” 0.720”
12 PQ-YU12-PKG Y Union - PQ-YU12 - Elbow Union pack of 5 3/8” 2.017” 0.720” 0.720”
13 PQ-YU16-BLK Y Union - PQ-YU16 - Elbow Union bulk quantity 1/2” 2.070” 0.840” 0.840”
14 PQ-YU16-PKG Y Union - PQ-YU16 - Elbow Union pack of 5 1/2” 2.070” 0.840” 0.840”
Part Number
Description
Tubing
"A"
"B"
"C"
Documentation
Contact the supplier
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA